Electric expansion valve, AKVA 15-1, Steel

027X0249

Product details

Gross weight 3.664 Kilogram
Net weight 3.521 Kilogram
Volume 15.183 Liter
EAN 5715255029038

 

Body material Steel
Connection size [in] 1 1/4 in
Connection type Socket weld
Contain batteries No
Outlet connection size [in] 1 1/4 in
Packing format Single pack
Product group Regionally specified kits
Product Name Description Electric expansion valve
Quantity per packing format 1 pc
Type AKVA 15-1
Type designation Pulse Exp. Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality