Thermostatic expansion valve, TEA 20-20, R717

027X0229

Temperature range [°C]: -20 - 30

Product details

Gross weight 3.34 Kilogram
Net weight 0.007 Kilogram
Volume 15.183 Liter
EAN 5702428492119

 

China RoHS compliance Out of scope
Connection size [in] 1/2 in
Connection standard ASME B 16.11
Connection type Socket weld
Contain batteries No
EU RoHS compliance Out of scope
Packing format Single pack
Parts included 1/4 iin Pressure gauge conn.
Product description Thermostatic Expans. Valve
Product group Regionally specified kits
Product Name Description Thermostatic expansion valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
SCIP dossier no. 36edeb64-8ad3-4d4f-be91-c10b973ca10e
SCIP dossier product name TEA TEAT
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] -20 °C
Type TEA 20-20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality