ICF SS 25-6-1RB, 40 mm, Standard priključka: ASME B 36.19M SCHEDULE 40S

027L3570

This product is not available in this store. Please contact your local Customer Service Center.

Velikost priključka [mm]: 40, Material: Nerjavno jeklo, Maks. delovni tlak [bar]: 52, Temperaturni razpon [°C]: -60 - 120

Product details

Brutto hmotnost 24.989 Kilogram
Čistá hmotnost 0.007 Kilogram
Objem 32.77 Liter
EAN 5715162144206

 

Approval CE
EAC
LLC CDC TYSK
TÜV
UL
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Connection size [in] 1 1/2 in
Contain batteries No
Direction Straightway
Equipment Cap
EU RoHS compliance Out of scope
Fluid Group 1
Formát balení Jednotlivé balení
Materiál těla Nerezová ocel
Max. provozní tlak [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Modul 1 typ ICFS SS 25
Modul 5 Manuální regulační ventil
Modul 5 typ ICFR SS 25B
Module 1 Stop valve
Module 2 Filter
Module 2 type ICFF SS 25E
Module 3 Solenoid valve
Module 3 type ICFE SS 25
Module 4 Blank top cover
Module 4 type ICFB SS 25
Module 6 Stop valve
Module 6 type ICFS SS 25
PED category II
Product accessories ICF accessories
Product description Control Solution
Product group Multifunction valves
Product Name Description Valve station
Quantity per packing format 1 pc
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
R1234yf
R1234ze(E)
R125
R227ea
R236fa
R245fa
R32
R407H
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R513A
R513B
R515A
R515B
R516A
Servisovatelný Náhradní díly ICF
Side port connection size [in] 3/8 in
Side port connection type NPT
Side port placement P2-P4-P5-P7-P9-P10
Side port quantity [pc] 6 pc
Standard připojení ASME B 36.19M SCHEDULE 40S
Surface coating uncoated
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Typ připojení Tupý svar
Type ICF SS 25-6-1RB
Typový kód ICF ICF-25-6-40LSXFEEHBXRBSX61XX
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes
Velikost přípojky [mm] 40 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality