Micro Channel heat exchanger, MCHE C125, Industrial pack

021Z0746

Rated capacity R410A [kW]: 36.9, Design pressure [MPa]: 4.5, Temperature range [°C]: -40 - 121

Product details

Gross weight 19.167 Kilogram
Net weight 14.899 Kilogram
Volume 1.75 Liter
EAN 5702428573702

 

Application area Air Conditioning
Body material Aluminium
Coil depth [in] 1 in
Coil depth [mm] 25.4 mm
Coil height [in] 35.95 in
Coil height [mm] 913.1 mm
Coil Length [in] 55.12 in
Coil Length [mm] 1400 mm
Connection material Copper
Customer part number 021Z0746
Design pressure [MPa] 4.5 MPa
Design pressure [psig] 653 psig
Fin pitch [mm] 1.1 mm
Flow direction Single-flow
Identical product 021Z0646
Inlet connection type Solder, ODF
Inlet size [in] 7/8 in
Inlet size [mm] 22.2 mm
Internal volume [cm3] 2462 cm³
Internal volume [in3] 150.2 in³
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Mounting bar material Aluminium
Number of tubes [pcs] 96
Operation Ambient Temp [°C] [max] 72 °C
Operation Ambient Temp [°C] [min] -40 °C
Operation Ambient Temp [°F] [max] 162 °F
Operation Ambient Temp [°F] [min] -40 °F
Outlet connection type Solder, ODF
Outlet size [in] 5/8 in
Outlet size [mm] 15.88 mm
Packing format Industrial pack
Part Number DF0061
Product accessories No
Product group Heat exchangers
Product Name Description Micro Channel heat exchanger
Quantity per packing format 6 pc
Rated cap. conditions [IMP] Air speed=492 ft/min
Ambient temp.=95 °F
Delta t=21.6 °F
Subcooling=9 °F
Rated cap. conditions [SI] Air speed=2.5 m/s
Ambient temp.=35 °C
Delta t=12 °C
Subcooling=5 °C
Rated capacity R410A [kW] 36.9 kW
Rated capacity R410A [TR] 10.49 TR
REACH Candidate List substances No
Refrigerants R410A
Serviceable No
Temperature range [°C] [max] 121 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 250 °F
Temperature range [°F] [min] -40 °F
Type MCHE C125
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality