iC7-Cooling Modules

Shows 25 product(s)

132X9097

IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

iC7 Cooling Module
IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50
IP23/UL Type 1,Frame: CM21L
690 V AC, Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 76 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

132X9357

IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM60

iC7 Cooling Module
IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM60
IP23/UL Type 1,Frame: CM21L
690 V AC, Input frequency 60Hz
EMC Category: C2 category
Cooling capacity: 76 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ69-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM60

136Z9707

IC7-60SLLQ40-0152E54F2+AFMC+BAPR+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

iC7 Cooling Module
IC7-60SLLQ40-0152E54F2+AFMC+BAPR+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50
IP54/UL Type 12,Frame: CM41L
400 V AC, Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 152 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ40-0152E54F2+AFMC+BAPR+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

137L6196

IC7-60SLLQ40-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDR+SGFD+SM50

iC7 Cooling Module
IC7-60SLLQ40-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDR+SGFD+SM50
IP23/UL Type 1,Frame: CM21L
400 V AC, Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 76 kW
Flange coupling (DIN)
Other options according to model code

Model code: IC7-60SLLQ40-0076E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDR+SGFD+SM50

137L8803

IC7-60SLLQ40-0076E23F2+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

iC7 Cooling Module
IC7-60SLLQ40-0076E23F2+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50
IP23/UL Type 1,Frame: CM21L
400 V AC, Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 76 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ40-0076E23F2+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

137L8805

IC7-60SLLQ60-0076E23F2+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SETL+SGFA+SLEH+SM60

iC7 Cooling Module
IC7-60SLLQ60-0076E23F2+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SETL+SGFA+SLEH+SM60
IP23/UL Type 1,Frame: CM21L
600 V AC, Input frequency 60Hz
EMC Category: C2 category
Cooling capacity: 76 kW
Flange coupling (ANSI)
Other options according to model code

Model code: IC7-60SLLQ60-0076E23F2+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SETL+SGFA+SLEH+SM60

137N2582

IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

iC7 Cooling Module
IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50
IP23/UL Type 1,Frame: CM41L
690 V AC, Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 152 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM50

137N4233

IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM60

iC7 Cooling Module
IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM60
IP23/UL Type 1,Frame: CM41L
690 V AC, Input frequency 60Hz
EMC Category: C2 category
Cooling capacity: 152 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCLE+SEDL+SM60

137N5362

IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCXX+SEDL+SM60

iC7 Cooling Module
IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCXX+SEDL+SM60
IP23/UL Type 1,Frame: CM41L
690 V AC, Input frequency 60Hz
EMC Category: C2 category
Cooling capacity: 152 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ69-0152E23F2+BAMT+BBEX+DACM+EGOP+EHEN+SAP1+SCXX+SEDL+SM60

137N5591

IC7-60SLLQ69-0076E23F2+BAPR+BBEX+DACM+EGOP+EHEN+SAP2+SCXX+SEDL+SM50

iC7 Cooling Module
IC7-60SLLQ69-0076E23F2+BAPR+BBEX+DACM+EGOP+EHEN+SAP2+SCXX+SEDL+SM50
IP23/UL Type 1,Frame: CM22L
690 V AC, Input frequency 50Hz
EMC Category: C2 category
Cooling capacity: 76 kW
Standard coupling
Other options according to model code

Model code: IC7-60SLLQ69-0076E23F2+BAPR+BBEX+DACM+EGOP+EHEN+SAP2+SCXX+SEDL+SM50

View: