VACON® NXP Grid Converter

Shows 93 product(s)

132L1102

NXP03855-G0T0IWG-A800D700E3+MASG+ARFIFF03

NXP03855-G0T0IWG-A800D700E3+MASG+ARFIFF03
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 385 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: No board
C Slot: Line voltage meas.
D Slot: No board
E Slot: PROFIBUS DP
Manual: English
Frame 61 liquid cooled

Other options according to Model code

Model code: NXP03855-G0T0IWG-A800D700E3+MASG+ARFIFF03

132L1483

NXP27006-A0T0IWG-ANA2D7B5E9+MASG+ARFIFF03

NXP27006-A0T0IWG-ANA2D7B5E9+MASG+ARFIFF03
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 2700 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,2AI,2AO,10/-10Vref,24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP27006-A0T0IWG-ANA2D7B5E9+MASG+ARFIFF03

132L5368

NXP41405-A0T0IWG-A1A2D700E9+MASG+ARFIFF03

NXP41405-A0T0IWG-A1A2D700E9+MASG+ARFIFF03
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 4140 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: 2-port ethernet
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP41405-A0T0IWG-A1A2D700E9+MASG+ARFIFF03

132L5373

NXP41405-A0T0IWG-A1A2D700E9+MASG+ARFIFF03+GALR

NXP41405-A0T0IWG-A1A2D700E9+MASG+ARFIFF03+GALR
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 4140 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: 2-port ethernet
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP41405-A0T0IWG-A1A2D700E9+MASG+ARFIFF03+GALR

132L5687

NXP23406-A0T0IWG-A8B1D700E9+MASG+ARFIFF03+GSNT+LPC2+SPXE

NXP23406-A0T0IWG-A8B1D700E9+MASG+ARFIFF03+GSNT+LPC2+SPXE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 2340 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: Line voltage meas.
D Slot: No board
E Slot: 2-port ethernet
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP23406-A0T0IWG-A8B1D700E9+MASG+ARFIFF03+GSNT+LPC2+SPXE

132L6486

NXP41405-A0T0IWG-A8B5D7D2EC+MASG+ARFIFF03+GADN

NXP41405-A0T0IWG-A8B5D7D2EC+MASG+ARFIFF03+GADN
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 4140 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 3RO(NO)
C Slot: Line voltage meas.
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: EtherCAT
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP41405-A0T0IWG-A8B5D7D2EC+MASG+ARFIFF03+GADN

132L7554

NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXV

NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXV
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 3100 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: Line voltage meas.
D Slot: 6 programmableDI/DO
E Slot: PROFIBUS DP with Sub-D9
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXV

132L7556

NXP21206-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXV

NXP21206-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXV
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 2120 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: Line voltage meas.
D Slot: 6 programmableDI/DO
E Slot: PROFIBUS DP with Sub-D9
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP21206-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXV

132L7617

NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXE

NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 3100 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: Line voltage meas.
D Slot: 6 programmableDI/DO
E Slot: PROFIBUS DP with Sub-D9
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GALR+LPC2+SPXE

132L7724

NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GANK+LPC2+SPXV

NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GANK+LPC2+SPXV
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 3100 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: Line voltage meas.
D Slot: 6 programmableDI/DO
E Slot: PROFIBUS DP with Sub-D9
Manual: English
2xFrame 64 liquid cooled

Other options according to Model code

Model code: NXP31006-A0T0IWG-A8B1D7B1E5+MASG+ARFIFF03+GSNT+GANK+LPC2+SPXV

View: