Show more
AKS 3000

Shows 15 product(s)

060G1052

Pressure transmitter, AKS 3000, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-DH31-A1EC04-0

060G1053

Pressure transmitter, AKS 3000, -1 bar - 20 bar, -14.5 psi - 290 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-9231-A1EC04-0

060G1066

Pressure transmitter, AKS 3000, 0 bar - 40 bar, 0 psi - 580 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 3000-2631-A1AB06-0

060G1080

Pressure transmitter, AKS 3000, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-2431-A1EC04-0

060G1081

Pressure transmitter, AKS 3000, 0 bar - 30 bar, 0 psi - 435 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-C831-A1EC04-0

060G1083

Pressure transmitter, AKS 3000, 0 bar - 60 bar, 0 psi - 870 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-2831-A1EC04-0

060G1585

Pressure transmitter, AKS 3000, 0 bar - 13.8 bar, 0 psi - 200 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-6231-D3BC08-0

060G1896

Pressure transmitter, AKS 3000, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: AKS 3000-DH31-A1AB08-0

060G3642

Pressure transmitter, AKS 3000, 0 bar - 28.6 bar, 0 psi - 414.5 psi

Pressure reference: Absolute, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 3000-L62X-E3AC02-0

060G3806

Pressure transmitter, AKS 3000, 0 bar - 6.9 bar, 0 psi - 100 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-5821-A1EC04-0

View: