AME 13 SD-1, Supply voltage [V] AC: 24, 12 s/mm, 5.5 mm

082H5007

AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32

Product details

Gross weight 0.87 Kilogram
Net weight 0.86 Kilogram
Volume 1.606 Liter
EAN 5710104094304

 

Actuator speed [s/mm] 12 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application Heating and cooling
Approval standard UL 60730
Cable included No
China RoHS compliance Out of scope
Closing force [N] 300 N
Compatibility with AB-QM size ½-1¼”
Contain batteries No
Control characteristic LIN
LOG
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [V] 0(2) - 10 V
Control signal type Modulating/3-point
Description AME 13 SD-1, 24 V, 5 mm, UL certified actuator with Spring Down Safety function for modulating control for AB-QM DN 10-32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60 Hz
Grade of enclosure IP54
IP protection class IP54
Operating torque [Nm] 300 N-m
Power consumption [W] 9 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Spring down
SCIP dossier no. c590a8c0-b0bc-411b-b1a0-d05b04efee26
SCIP dossier product name AME 13
Spindle speed [s/mm] 12 s/mm
Spring down (return) Yes
Spring up No
Stroke [mm] 5.5 mm
Supply voltage [V] AC 24 V
Type AME 13 SD-1

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality