Shows 1 product(s)

042N4230

Solenoid coil, AY240C, US Spade, Supply voltage [V] AC: 208 - 240, Multi pack

Electrical connection: US Spade, Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00