Shows 5 product(s)
Solenoid coil, AB230C, DIN Spade, Supply voltage [V] AC: 230, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, AB024C, DIN Spade, Supply voltage [V] AC: 24, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, AB024D, DIN Spade, Multi pack
Solenoid coil, Product Type: AB024D, Supply voltage [V] DC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade, Actuator size: 9 mm
Solenoid coil, AB110C, DIN Spade, Supply voltage [V] AC: 110, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00
Solenoid coil, AB012D, DIN Spade, Multi pack
Electrical connection: DIN Spade, Enclosure rating IP: IP00