The ICMTS is a direct operated motorized valve driven by actuator type ICAD 600A-TS. The ICMTS is designed to regulate the flow of transcritical gas or subcritical liquid from the gascooler in transcritical CO2 systems. The ICMTS can also be used for other control functions in CO2 systems. The ICMTS valve is designed so that the opening and closing forces are balanced.ICAD 600A-TS actuators can also operate an ICMTS valve as an On/Off function supported by a digital input. The ICMTS valve can be operated manually via the ICAD 600A-TS actuator or via the Multifunction tool for ICMTS.
Shows 4 product(s)
Motor operated valve, ICMTS 20 A33, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.2, Max. Working Pressure [bar]: 140
Motor operated valve, ICMTS 20A, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 0.6, Max. Working Pressure [bar]: 140
Motor operated valve, ICMTS 20B, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 2.4, Max. Working Pressure [bar]: 140
Motor operated valve, ICMTS 20C, Steel
Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Kv value [m³/h]: 4.6, Max. Working Pressure [bar]: 140