Change over Valves

9 produit(s) trouvé(s)

148F3005

Change-over valve, DSV 1, Weld branche

Inlet connection type: Weld branche, Outlet connection type: G, Inlet connection size [mm]: 25, Inlet connection size [in]: 1 in, Outlet connection size [in]: 3/4

148F3006

Change-over valve, DSV 2, Weld flange

Inlet connection type: Weld flange, Outlet connection type: G, Inlet connection size [mm]: 20, Inlet connection size [in]: 3/4 in, Outlet connection size [in]: 3/4

148F3007

Change-over valve, DSV 2, Weld flange

Inlet connection type: Weld flange, Outlet connection type: G, Inlet connection size [mm]: 25, Inlet connection size [in]: 1 in, Outlet connection size [in]: 3/4

148F3008

Change-over valve, DSV 2, Weld flange

Inlet connection type: Weld flange, Outlet connection type: G, Inlet connection size [mm]: 32, Inlet connection size [in]: 1 1/4 in, Outlet connection size [in]: 3/4

148F3009

Change-over valve, DSV 2, Weld flange

Inlet connection type: Weld flange, Outlet connection type: G, Inlet connection size [mm]: 25, Inlet connection size [in]: 1 in, Outlet connection size [in]: 1

148F3010

Change-over valve, DSV 2, Weld flange

Inlet connection type: Weld flange, Outlet connection type: G, Inlet connection size [mm]: 32, Inlet connection size [in]: 1 1/4 in, Outlet connection size [in]: 1

148F3011

Change-over valve, DSV 2, Weld flange

Inlet connection type: Weld flange, Outlet connection type: G, Inlet connection size [mm]: 32, Inlet connection size [in]: 1 1/4 in, Outlet connection size [in]: 1 1/4

148F3054

Change-over valve, DSV 10, ND15 Welding nipples

Inlet connection type: ND15 Welding nipples, Outlet connection type: G, Outlet connection size [in]: 3/4

148F3055

Change-over valve, DSV 10, NPT 3/4

Inlet connection type: NPT 3/4, Outlet connection type: NPT 1/2, Outlet connection size [in]: 1/2

Afficher: