The EET Series is the next generation of Electronic Thermostats which is a direct replacement of the Mechanical Thermostat (and timer) and Danfoss ETC series. It comes in two variants: EETc (Enhanced Electronic Thermostat, compact) which has one and two output model options for controlling compressor and fan/defrost heater and EETa (Enhanced Electronic Thermostat, advanced) which has two and three output model options for controlling compressor, fan, defrost heater or light. With the EETc and the EETa, we continue building on the electronification legacy by bringing a high number of new features and capabilities to increase performance and flexibility, while keeping the familiar form factor and installation method.
Shows 6 product(s)
Electronic thermostat control, EETc 12
Function: Refrigeration Controller, Supply voltage [V] AC: 230, Packing format: Industrial pack, Quantity per packing format: 150
Electronic thermostat control, EETc 22
Function: Refrigeration Controller, Supply voltage [V] AC: 230, Packing format: Industrial pack, Quantity per packing format: 150
Electronic thermostat control, EETc 11
Function: Refrigeration Controller, Supply voltage [V] AC: 120, Packing format: Industrial pack, Quantity per packing format: 150
Electronic thermostat control, EETc 21
Function: Refrigeration Controller, Supply voltage [V] AC: 120, Packing format: Industrial pack, Quantity per packing format: 150
Electronic thermostat control, EETa 2W
Function: Refrigeration Controller, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 150
Electronic thermostat control, EETa 3W
Function: Refrigeration Controller, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 150