Danfoss EM530 is an energy analyser connected through 5 A current transformers,for two and three phase systems up to 415 V LL. In addition to a digital input, the unit is equipped with Modbus RTU communication port
Shows 1 product(s)
Electron. control accessories, 3PH ENERGY METER CT 5A RS485
3PH ENERGY METER CT 5A RS485, Packing format: Single pack, Quantity per packing format: 1