Controllers and drivers for stepper motor valves

Shows 12 product(s)

080G5035

Stepper valve driver, EKF 2A

Analog inputs (AI) [pc]: 2, Frequency [Hz]: 50/60 Hz, Communication type: TTL to Interface

080G5050

SH controller and valve driver, EKE 100 1V, IP00

Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 1, Analog inputs (AI) [pc]: 1, Digital inputs (DI) [pc]: 1, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP00, Mounting method: DIN rail

080G5051

SH controller and valve driver, EKE 100 1V, IP20

Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 1, Analog inputs (AI) [pc]: 1, Digital inputs (DI) [pc]: 1, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail

080G5052

SH controller and valve driver, EKE 100 1V, IP20

Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 1, Analog inputs (AI) [pc]: 1, Digital inputs (DI) [pc]: 1, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail

080G5055

SH controller and valve driver, EKE 100 2V, IP00

Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 2, Analog inputs (AI) [pc]: 2, Digital inputs (DI) [pc]: 2, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP00, Mounting method: DIN rail

080G5056

SH controller and valve driver, EKE 100 2V, IP20

Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 2, Analog inputs (AI) [pc]: 2, Digital inputs (DI) [pc]: 2, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail

080G5057

SH controller and valve driver, EKE 100 2V, IP20

Supply voltage [V] AC: 24, Communication type: Modbus RS485 RTU, 2, Analog inputs (AI) [pc]: 2, Digital inputs (DI) [pc]: 2, Digital outputs (DO) [pc]: 1, Enclosure rating IP: IP20, Mounting method: DIN rail

080G5300

Superheat controller, EKE 1A

Digital inputs (DI) [pc]: 3, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 1, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface

080G5350

Superheat controller, EKE 1B

Digital inputs (DI) [pc]: 2, Analog inputs (AI) [pc]: 2, Pressure sensor support: Ratiometric 0.5 - 4 V DC, Frequency [Hz]: 50/60 Hz, Number of temperature sensors: 2, Number of pressure sensors: 1, Communication type: RJ11 (CAN) to User Interface; Modbus RS485 RTU

View: