Multifunction valve body, ICV 50

027H5122

Product description: Multifunction valve body, Product Type: ICV 50, Used for product: ICM 50; ICLX 50; ICS 50

Product details

Gross weight 6.42 Kilogram
Net weight 4.764 Kilogram
Volume 8.68 Liter
EAN 5702428242684

 

Body material Steel
Brand ICV Flexline
Connection material Steel
Connection size [in] 2 in
Connection size [mm] 50 mm
Connection standard ASME B 16.11
Connection type Socket weld
Contain batteries No
Flow direction indicator Embossed 1-way arrow
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Packing format Single pack
Parts Program name ICLX
ICM
ICS
Product accessories ICM / ICS / ICLX accessories
Product description Multifunction valve body
Product group Multifunction valves
Product Name Description Multifunction valve body
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R454B
R455A
R502
R503
R513A
R600
R600a
R717
R744
RE170
R507A
R1150
R245fa
R413A
R442A
R447B
R452B
R454A
R454C
R463A
R512A
R513B
R515A
R515B
R516A
R508B
Serviceable ICM / ICS / ICLX spare parts
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Type ICV 50
Used for product ICLX 50
ICM 50
ICS 50
Valve operation Function module

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality