The new Danfoss D62 is an excellent route to increased savings. With a robust and resource-efficient design, the D62 is designed to operate efficiently year after year in a whole range of applications. The innovative D62 channel plate pattern makes it the best heat exchanger on the market, signficantly reducing energy consumption and lowering CO2 emissions. The D62 has a capacity of 20-90 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D62 is the natural choice for any application
Shows 3 product(s)
Micro Plate heat exchanger, MPHE D62L-E, Number of plates: 36
Max. Working Pressure [bar]: 45, Universal, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D62L-E, Number of plates: 70
Max. Working Pressure [bar]: 45, Universal, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE D62, Number of plates: 40
Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing