Show more
MPHE D22

Shows 2 product(s)

021H1296

Micro Plate heat exchanger, MPHE D22, Number of plates: 10

Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing

021H1297

Micro Plate heat exchanger, MPHE D22, Number of plates: 16

Max. Working Pressure [bar]: 30, Universal, Function: Universal, Brazing material: Copper brazing