FC-202P7K5T4E20H2BGCXXXSXXXXAXBKCXXXXDX

131L4139

Por favor, haga clic en reconfigurar para confirmar la configuración y solicitar el producto

Frequenzumrichter
FC-202P7K5T4E20H2BGCXXXSXXXXAXBKCXXXXDX

VLT® AQUA Drive FC-202
(P7K5) 7,5 KW / 10 HP,
3-Phasig, 380 - 480 VAC,(E20) IP20 / Chassis
EMV-Klasse A2 (C3)
Bremschopper
Grafisches LCP
Beschichtete PCB, Keine Netzoption
Akt. Release – Std.SW.
Baugröße: A3
Keine A-Option, MCB-101 General purp. I/O
Keine C1-Option, Keine D-Option

Weitere Optionen gemäß Typenschlüssel

Código de modelo: FC-202P7K5T4E20H2BGCXXXSXXXXAXBKCXXXXDX

Detalles del producto

Gross weight 6.66 Kilogram
Net weight 6.13 Kilogram
Volume 27.246 Liter
EAN 5702427749672

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-202P7K5T4E20H2BGC
Typecode Part 2 XXXSXXXXAXBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 7.5 7.5
Power 110% (NO) [KW] 7.5 7.5
Height [mm] 268,0 268,0
Width w/ no C options [mm] 130,0 130,0
Width w/ two C options [mm] 190,0 190,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 11.1 11.1
Power Loss NO [W] 225 225
Power Loss NO [W] 225 225
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Continuous Current (NO) [A] 16 16
Intermittent Current (NO) [A] 17.6 17.6
Continuous Current (NO) [A] 14.5 14.5
Intermittent Current (NO) [A] 16 16
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 24 24
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 21.8 21.8
Calculated Gross Weight [kg] 7.136
Calculated Net Weight [kg] 6.13
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P7K5T4E20H2BGC
Modelcode02 XXXSXXXXAXBKCXXXXDX
Recommended Plant ERR01 ERR01

Ersatzteile

Seleccionar detalles de búsqueda

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality