VLT® General Purpose I/O MCB 101,unctd

130B1125

MCB 101 - Advanced I / O option
Expands the number of freely programmable Control inputs and outputs around the following I / Os:
- 3 digital inputs opto-decoupled 0 - 24 V.
- 2 analog inputs 0 - 10 V.
- 2 digital outputs NPN / PNP switchable 24 V
- 1 analog output 0/4 - 20 mA

Информация о продукте

Масса брутто 0.583 Kilogram
Вес нетто 0.466 Kilogram
Volume 5.46 Liter
Европейский Товарный Номер 5702427167490

 

Options Interface board options

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality