Accessories FC 101

Shows 22 product(s)

132B0200

VLT® Control Panel LCP 31

Easy-to-use local control panel for the VLT® HVAC Basic Drive.
The well-structured menu system ensures fast commissioning and
easy access to its powerful functions saving time, energy, and
money. To be used on newer products with an 8 pole connection.

132B0215

Комплект для переоборуд. IP21/Type1, H4

2 пластиковых элемента корпуса,стальная пластина, 8 стальных винта

Посмотреть: