Danfoss EM530 is an energy analyser connected through 5 A current transformers,for two and three phase systems up to 415 V LL. In addition to a digital input, the unit is equipped with Modbus RTU communication port
Shows 1 product(s)
Electron. control accessories, 3PH ENERGY METER CT 5A RS485
Вариант упаковки: Индивидуальная упаковка, Количество в упаковке: 1