The AK-LM series monitoring units are multipurpose controllers that provide robust monitoring solutions for refrigeration systems. They are designed to ensure optimal performance, energy efficiency, and system reliability. These units can be used in a variety of applications, including supermarkets, cold storage facilities, and industrial refrigeration systems. The AK-LM series supports various communication protocols, allowing seamless integration with other system components and remote monitoring capabilities.
Shows 1 product(s)
Блок сбора данных, AK-LM 350
Тип контроллера: Блок сбора данных, Обл. применения: Контроль с помощью AK-PC 772, 781, 783, Тип соединения: RS232; LON RS485