DMC and DCC are combined receivers and filter driers for use in small hermetic refrigeration systems. Under operating conditions where the condenser cannot contain the total quantity of refrigerant, a receiver might be necessary. This extra receiver capacity can be provided by using a DCC or a DMC combined receiver and filter drier. ELIMINATOR® type DMC driers are designed for applications requiring the highest moisture capacity and acid adsorption capacity. Available with solder (cu-plated steel) connections.
Shows 1 product(s)
Герметичный фильтр-осушитель ресивера, DMC, Омедненная сталь
Тип входного соединения: Под пайку, ODF, Тип выходного соединения: Под пайку, ODF