The UL-HGe series seamlessly integrates the time-tested advantages of the suction gas-cooled HG series with rigorous safety standards tailored for the US and Canadian markets. These UL-recognized semi-hermetic compressors, expertly refined by Danfoss BOCK®, are a testament to energy efficiency, robustness, and compact design. Engineered for versatility, the UL-HGe compressors are your reliable choice across a wide spectrum of applications.
The UL-HGe series seamlessly integrates the time-tested advantages of the suction gas-cooled HG series with rigorous safety standards tailored for the US and Canadian markets. These UL-recognized semi-hermetic compressors, expertly refined by Danfoss BOCK®, are a testament to energy efficiency, robustness, and compact design. Engineered for versatility, the UL-HGe compressors are your reliable choice across a wide spectrum of applications. Compressors UL-HG CO2 T transcritical have high compressor and system efficiency due to design with standstill pressures LP 100 bar / HP 150 bar