Scroll compressor, HRP042T4LP6

121L1026

Refrigerants: R407C, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product details

總重 31.5 Kilogram
淨重 31 Kilogram
Volume 0.05 Cubic meter
EAN 5702424206239

 

Approval CE
UL
UKCA
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Contain batteries No
Description HRP042T4
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family HRP
High value of nominal voltage at 50Hz [V] 415 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 457 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE No
IP 保護等級 IP22
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 414 V
Max pressure (PS) - high side 31.1 bar
Max pressure (PS) - low side 26.2 bar
Model number HRP042T4LP6
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Oil type PVE
Packing format Single pack
Packing quantity 1
Phase 3
Product group Hermetic compressors
Product Name Description Scroll compressor HRP
Refrigerants R407C
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Air conditioning
Type HRP042
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes
低壓錶接口
充油量 [L] 1.06 L
吸氣口材料 -
吸氣接口高度 [mm] 250 mm
吸氣連接尺寸 [in] 3/4 in
吸氣連接管道尺寸 [in] 3/4 in
品牌技術 渦旋壓縮機
圖紙編號 0XC6301B-2
堵轉電流 (LRA)[A] 45 A
壓縮機電源 [V] 380-415/3/50 460/3/60
安裝標準 ODF
寬度 [mm] 239 mm
技術 渦旋
排氣接口高度 [mm] 379 mm
排氣連接尺寸 [in] 1/2 in
排氣連接管道尺寸 [in] 1/2 in
排氣量 [cm3] 57.19 cm³
最大持續電流 (MCC) [A] 10 A
氣體平衡
油參考 320HV
油平衡
直徑 [mm] 165 mm
節能器 No
線圈電阻 1-2 [Ohm] 4.66
線圈電阻 1-3 [Ohm] 4.66
線圈電阻 2-3 [Ohm] 3.42
總高度 [mm] 413 mm
製冷劑充注量 [kg] [Max] 3.63 kg
製冷能力控制 固定速度
視液鏡安裝
連接類型 銅焊
配置代碼 單機
長度 [mm] 239 mm
電源連接 插片
頻率 [Hz] 50/60
額定負載電流 (RLA) [A] 6.4 A
馬達保護 內置超載保護器
高壓錶接口
黏度 [cP] 68 cP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality