Фланец, 20 мм, NPT

027G1001

This product is not available in this store. Please contact your local Customer Service Center.

Соединение по стандарту: ANSI/ASME B1.20.1, Материал спец.: Сталь, Используется совместно с: TEVA 85; FA 20; EVRA 20 - 25; PMC 5 -20; EVR 20 - 25; EVR 20-25; TEA 85; TEAQ 85; TEAT 85; PM 5 - 25; PMFH 80; PMFL 80

Product details

Gross weight 0.931 Kilogram
Net weight 0.931 Kilogram
Volume 0.798 Liter
EAN 5702428197144

 

Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Contain batteries No
Flange design Tongue
Flange form Oval
Flange version 3.0
Material Spec. Steel
Packing format Multi pack
Parts included 2 flanges
Product group Flanges
Product Name Description Flange set
Quantity per packing format 12 pc
REACH Candidate List substances No
Type Flange
Used for product EVR 20 - 25
EVRA 20 - 25
FA 20
PM 5 - 25
PMFH 80
PMFL 80
TEAT 85
EVR 20-25
PMC 5 -20
TEA 85
TEAQ 85
TEVA 85

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality