Cívka solenoidu, AK012C, Štítek DIN, Napájecí napětí [V] AC: 12, Multi balení

042N0846

Elektrické připojení: Štítek DIN, Napájecí napětí [V] AC: 12, Frekvence [Hz]: 50/60 Hz, Hodnoceníkrytí IP: IP00

Product details

Gross weight 0.118 Kilogram
Net weight 0.106 Kilogram
Volume 0.089 Liter
EAN 5702423063567

 

Actuator size 9 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 122 °F
Ambient temperature range [°F] [Min] -40 °F
Coil connection DIN Spade
Coil fastening Finger screw
Colour Black
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP00
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
Packing format Multi pack
Power consumption 50Hz [VA] 6 VA
Power consumption 60Hz [VA] 5 VA
Power consumption [W] 50Hz 3 W
Power consumption [W] 60Hz 2.5 W
Product accessories Solenoid coil accessories
Product Group Solenoid valves
Product name Solenoid coil
Quantity per packing format 24 pc
REACH Candidate List substances 0.1 No
Serviceable No
Supply voltage 50Hz Max [V] 12 V
Supply voltage 60Hz Max [V] 12 V
Supply voltage [V] AC 12 V
Type AK012C
Type designation AK012C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality