AVQ is a self-acting flow controller primarily for use in district heating systems. The controller closes when set max. flow is exceeded. The controller has a control valve with adjustable flow restrictor and an actuator with one control diaphragm.
Shows 1 product(s)
AVQ, Ру 16, Ду 15, Расход [м3/ч]: 0.06 - 1.4, Наружная резьба, G 3/4 A, Монтажное исполнение: свободный
AVQ Ру16 15/1,6 /0,2 резьбовой, подающ./обрат. труб-дu