Импульсные трубки, 10 мм, G 1/4, Нержавеющая сталь, Для типа продукта: AFQ, DN 32; DN 25

003G1340

Импульсные трубки для AFQ Ру40 25/32

Product details

Gross weight 0.281 Kilogram
Net weight 0.281 Kilogram
Volume 0.925 Liter
EAN 5702421811900

 

Connection size G 1/4
Contain batteries No
Description Impulse tubes for AFQ PN40 25/32
Diameter [mm] 10 mm
EU RoHS compliance Yes with exemptions
For product type AFQ
For valve size DN 25
DN 32
Material Stainless steel
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4faab7a1-b51b-40d1-b265-5c393b635759
SCIP dossier product name AF IMPULSE TUBES (2)
Suitable for valve of diameter [mm] [Max] 32 mm
Suitable for valve of diameter [mm] [Min] 25 mm
Suitable for valve of pressure [bar] [Max] 40 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality