AMV 130/140 and AMV 130H/140H actuators are used with: VZ DN 15, 20, or VZL DN 15, 20 with stem extension plug or AHQM (DN 15-32) valves. The actuator can be used with fan coil units, induction units, small reheaters, recoolers and zone applications in which hot/cold water is the controlled medium
Shows 5 product(s)