Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Для обеспечения безопасности вашей учетной записи совершен выход из системы.Срок действия сеанса истекает через:
Совершен выход из системы из-за неактивности в течение 120 минут.
You are at the {0} store.
AME 438 SU actuator is used with two and three-way valves type VRB, VRG, VF and VL up to DN 50 diameter.
Shows 1 product(s)
AME 438, Напряжение питания [В] пер. ток: 24, 15 с/мм, 15.00 мм
AME 438 SU 24В 15с/мм 15мм 450Н
Посмотреть: