Дополнительные принадлежности, Соединительные трубы, 950 мм, Для клапанов: RA-KE/KEW; RA-K/KW

013G3377

Соединительная труба для муфт в одно- и двухтрубных системах. Сталь 15 мм. L = 95

Product details

Gross weight 0.321 Kilogram
Net weight 0.318 Kilogram
Volume 0.214 Liter
EAN 5702420040981

 

Connection pipe length [mm] 950 mm
Contain batteries No
Description Connection pipe for couplings for one and two pipe systems. 15mm steel. L = 950
For valves RA-K/KW
RA-KE/KEW
Label product Yes
Length [mm] 950 mm
Product group Accessories
Radiator height [mm] 900 mm
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Size 950 mm
Type Connection Pipes
Type of accessories Connection pipe

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality