Радиаторные клапаны, RA-DV, Динамический (не зависит от давления), Ду 20, Угловой, D

013G7725

This product is not available in this store. Please contact your local Customer Service Center.

Dynamic valve, pressure independent

Product details

Масса брутто 0.445 Kilogram
Вес нетто 0.427 Kilogram
Volume 0.57 Liter
Европейский Товарный Номер 5702425125393

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description Dynamic valve, pressure independent
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Differential pressure range [bar] [Min] 0.1 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow [l/h] [Max] 135 L/h
Flow at setting 1 [l/h] [Max] 10 L/h
Flow at setting 2 [l/h] [Max] 15 L/h
Flow at setting 3 [l/h] [Max] 20 L/h
Flow at setting 4 [l/h] [Max] 35 L/h
Flow at setting 5 [l/h] [Max] 50 L/h
Flow at setting 6 [l/h] [Max] 80 L/h
Flow at setting 7 [l/h] [Max] 100 L/h
Flow at setting N [l/h] [Max] 135 L/h
Flow temperature [°C] [Max] 95 °C
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0d86001d-3a28-4ee4-8d0a-7c500968c9cc
SCIP dossier product name RA-DV Dynamic radiator valve
Test pressure [bar] 16 bar
Type RA-DV
Valve size DN 20
Working pressure [bar] [Max] 10 bar
Покрытие Никелированный
Предварительная настройка Да
Размер соединения, вход Rp 3/4
Размер соединения, выход R 3/4
Тип клапана Динамический (не зависит от давления)
Тип фитинга Стандарт

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality