By means of a RLV lockshield valve every radiator can be shut off individually to allow trouble-free maintenance or repair without affecting other radiators in the system. RLV lockshield valves are available in angle versions as well as straight versions. Finish: Nickel plated.
Shows 5 product(s)