LD-302P18KTAE20H1BXXXXXS018XAXBXCXXXXDX

134N0341

Frequency converter
LD-302P18KTAE20H1BXXXXXS018XAXBXCXXXXDX

Lift Drive LD-302
(P18K) 18.5 KW / 25 HP,
Three phase, 380 - 400 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: B4
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: LD-302P18KTAE20H1BXXXXXS018XAXBXCXXXXDX
Re-configure

Product details

Gross weight 23.75 Kilogram
Net weight 20.05 Kilogram
Volume 105.71 Liter
EAN 5710107855636

 

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 LD-302P18KTAE20H1BXX
Typecode Part 2 XXXS018XAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
STAT NO 33094
Power 160% (HO) [KW] 18.5 18.5
Height [mm] 516,0 516,0
Width w/ no C options [mm] 229,0 229,0
Depth [mm] 242,0 242,0
Depth with Option A/B [mm] 242,0 242,0
kVA 24.2 24.2
Continuous Current (HO) [A] 35 35
Intermittent Current (HO) [A] 56 56
Calculated Gross Weight [kg] 23.75
Calculated Package Weight 3.7
Calculated Net Weight [kg] 20.05
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 LD-302P18KTAE20H1BXX
Modelcode02 XXXS018XAXBXCXXXXDX
Recommended Plant ERR01 ERR01
Division 87 87
Product Group E26 E26

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality