VLT® PROFINET MCA 120, coated

130B1235

MCA 120 PROFINET interface
With reinforced coating (class 3C3 / IEC 60721-3-3)
-Supports operation on PROFINET network with extensive
characteristics
-DCP support for easy setting u. Communication parameters via the PLC
-on Board web-Page with Drive Status
-parameterization with the MCT10 software
- 2-port version, reduced external hardware

제품 세부정보

총 중량 0.597 kg
순중량 0.503 kg
Volume 4.095 dm3
EAN 5710107611539

ACCESSORIES for FC-321

A Option (AX) No A Option
VLT Series 321

ACCESSORIES FC 100 SERIES

A 옵션 (AX) A 옵션 없음
코팅 PCB (C) 코팅 PCB

ACCESSORIES FC 103 SERIES

A 옵션 (AX) A 옵션 없음
시리즈 VLT Refrigeration Drive
코팅 PCB (C) 코팅 PCB

ACCESSORIES FC 200 SERIES

A 옵션 (AX) A 옵션 없음

Options

Options Control related options

Options

DrivePro 범주 권장 예비 부품
자체 서비스 가능 예비 부품
예비 부품
Options Control related options

SPARE PARTS FC 100 SERIES

A 옵션 (AL) PROFINET MCA 120

SPARE PARTS FC 200 SERIES

A 옵션 (AL) PROFINET MCA 120

SPARE PARTS FC 300 SERIES

A 옵션 (AL) PROFINET MCA 120

SPARE PARTS FC 103 SERIES

A 옵션 (AL) PROFINET MCA 120
시리즈 VLT Refrigeration Drive

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality