BOCK, HGX24e/55-4 S CO2 LT, Semi-hermetic CO2 subcritical

097C6802

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16332

Produktinformation

Bruttovikt 124.6 Kilogram
Nettovikt 112.7 Kilogram
EAN 5715255006510

 

Anti-vibration pads Yes
Capacity regulator No
Contain batteries No
Cylinder 4
Discharge connection size [mm] 12.8 mm
Family CO2 LT compressors
Frequency Hz 60
Färg Blue (standard)
Hot gas temperature sensor No
Intermediate flange/adapter No
IP-klass IP66
Kompressor, strömtillförsel (V) 220-240V D / 380-420V Y -3- 60Hz
Köldmedium R744
Legacy BOCK ID 16332
Max pressure (PS) - high side 100 bar
Max pressure (PS) - low side 100 bar
Model number HGX24e/55-4 S CO2 LT
Motorskydd INT69 G 115-230V AC, 50/60 Hz, IP00
Märke BOCK
Oil level regulator No
Oil sump heater 110-240V AC
Oil temperature sensor No
Oljetyp BOCKlub E85
Produktgrupp Semi-hermetic compressors
Produktnamn Reciprocating compressor HG
Screw-in valve No
Stand. för godkännande No
Suction connection size [mm] 16 mm
Suganslutning, storlek [in] 5/8 in
Teknik Semi-hermetic CO2 subcritical
Terminal box reduced/steel TB No
Thermal protection thermostat No
Typ HGX24e
Typbeteckning HGX24e/55-4 S CO2 LT
Utloppsanslutning, kommentarer Standard
Utloppsanslutning, kommentarer Soldering/welding
Utloppsanslutning, kommentarer Standard
Utloppsanslutning, kommentarer Soldering/welding
Utloppsanslutning, storlek [in] 1/2 in

Tillbehör

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality