ESMU-250, Pt 1000, COPPER||COPPER

087B1181

ESMU-250, Pt 1000 immersion sensor, 250 mm, copper

제품 세부정보

총 중량 0.167 Kilogram
순중량 0.166 Kilogram
Volume 0.371 Liter
EAN 5702421064504

 

Contain batteries No
Description ESMU-250, Pt 1000 immersion sensor, 250 mm, copper
Electrical connections terminals Terminal plug for two wires in head, PG9 cable entry, supplied with product
EU RoHS compliance Yes
EU RoHS exemption clause No
Grade of enclosure IP54
Mounting version G1/2A and washer (supplied with the product)
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 No
Temperature sensor diameter [mm] 6.6 mm
Temperature sensor length [mm] 250 mm
Temperature sensors type Pt 1000
Time constant 2 s (water), 7 s (air)
라벨 제품 Yes
매질 온도 [°C] [최대] 140 °C
매질 온도 [°C] [최소] 0 °C
본체재료 구리
재질 COPPER
제품군 Sensors
형식 ESMU-250

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality