ESMU-100, Pt 1000, COPPER||COPPER

087B1180

ESMU-100, Pt 1000 immersion sensor, 100 mm, copper

제품 세부정보

총 중량 0.142 Kilogram
순중량 0.142 Kilogram
Volume 0.262 Liter
EAN 5702421064481

 

China RoHS compliance Out of scope
Contain batteries No
Description ESMU-100, Pt 1000 immersion sensor, 100 mm, copper
Electrical connections terminals Terminal plug for two wires in head, PG9 cable entry, supplied with product
EU RoHS compliance Yes
EU RoHS exemption clause No
Grade of enclosure IP54
Mounting version G1/2A and washer (supplied with the product)
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 No
Temperature sensor diameter [mm] 6.6 mm
Temperature sensor length [mm] 100 mm
Temperature sensors type Pt 1000
Time constant 2 s (water), 7 s (air)
라벨 제품 Yes
매질 온도 [°C] [최대] 140 °C
매질 온도 [°C] [최소] 0 °C
본체재료 구리
재질 COPPER
제품군 Sensors
형식 ESMU-100

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality