VZL 2 PN16 15/0,4 2-way seated conex

065Z2041

VZL 2 PN16 15/0,4 2-way seated conex

제품 세부정보

총 중량 0.298 Kilogram
순중량 0.298 Kilogram
Volume 0.33 Liter
EAN 5702421548226

 

Application alternative VSP Hot water
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Control ratio 30:1
Description VZL 2 PN16 15/0,4 2-way seated conex
Differential pressure range [bar] [Max] 25 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Linear
Kvs values [m³/h] 0.4 m³/h
Leakage through port (B-AB) max. [% Kvs] 1.0
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Spindle position 평시에는 차단
Stroke [mm] 2.8 mm
Stuffing box sealing material EPDM
Valve body material Brass
Valve cone material Brass
Valve stem material Brass
매질 온도 [°C] [최대] 120 °C
매질 온도 [°C] [최소] 2 °C
용도 Heating and cooling
제품군 Other valves
직경 [mm] 15 mm
형식 VZL 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality