VF 2 PN16 40/25 2-way seated flange

065Z0279

VF 2 PN16 40/25 2-way seated flange

제품 세부정보

총 중량 7.226 Kg
순중량 6.844 Kg
Volume 11.386 Liter
EAN 5710104007632

 

Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Flange
Control ratio 100:1
Description VF 2 PN16 40/25 2-way seated flange
Differential pressure range [bar] [Max] 4 bar
EU RoHS compliance Out of scope
Flow characteristic Equal percentage
In scope of WEEE and contain batteries No
Kvs values [m³/h] 25 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
SCIP 서류 번호 227fcb46-f645-465f-8926-3e76a6630b20
SCIP 서류 제품 이름 VF 2 PN16 2-way seated flange
Stroke [mm] 15 mm
Stuffing box sealing material EPDM
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel
기능 Pressure relief
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] -10 °C
용도 Heating and cooling
제품군 Other valves
직경 [mm] 40 mm
형식 VF 2

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality