Butterfly valves, VFY-WH, PN 16, DN 125, Handle, Wafer

065B7414

VFY-WH PN16 DN125 CI/SS/EPDM

제품 세부정보

총 중량 7.622 Kilogram
순중량 7.602 Kilogram
Volume 15.6 Liter
EAN 5710104062181

 

CE evaluated Yes
China RoHS compliance Out of scope
Connection types Wafer
Description VFY-WH PN16 DN125 CI/SS/EPDM
Diameter [mm] [Max] 125 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flanges material Cast iron EN GJL 250 (DIN GG25)
Gear flange type F07
In scope of WEEE and contain batteries No
Kvs values [m³/h] 883 m³/h
Leakage rate [% Kvs] Leakage rate A
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 50%
Medium alternative 2 Circulation water
Number of ports 2
Operating torque [Nm] 83 N-m
Operation type Handle
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 No
Rotation angle [°] 90 °
Stem sealing material Nitrile/Viton/Zinc coated S. + PTFE
Storage temperature [°C] [Min] -10 °C
UK RoHS compliance Out of scope
Valve body material Cast iron EN GJL 250 (DIN GG25)
Valve disc material Stainless Steel
Valve liner material EPDM
Valve size DN 125
Valve stem material Stainless steel AISI 420
Valve type Concentric Design
기능 On/off
길이 [mm] 56 mm
라벨 제품 Yes
마운팅 방향 except cap down
매질 온도 [°C] [최대] 130 °C
매질 온도 [°C] [최소] -10 °C
본체재료 Cast iron EN GJL 250 (DIN GG25)
승인 CE
승인 표준 PED 97/23/CE, EN 12266-1, Rate A
용도 Heating and cooling
제품군 Butterfly valves
주변 온도 [°C] [최소] -10 °C
직경 [mm] 125 mm
형식 VFY-WH

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality