VG, PN 25, DN 20, 6.3 m³/h, G 1 A

065B0775

VG PN25 20/6,3 2-way thread flow

제품 세부정보

총 중량 0.794 Kilogram
순중량 0.794 Kilogram
Volume 0.838 Liter
EAN 5702421543573

 

Cavitation factor 0.6
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description VG PN25 20/6,3 2-way thread flow
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Out of scope
Flow characteristic Approx. linear
Kvs values [m³/h] 6.3 m³/h
Leakage through port max. [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure nominal [bar] 25 bar
Pressure relieve system Piston
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing material EPDM
Spindle position 평시 개방.
Stroke [mm] 5 mm
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 20
기능 Control valve
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 1 A
연결표준 ISO 228/1
용도 District Heating
제품군 Motorized control valves
직경 [mm] 20 mm
형식 VG

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality