Adapter new AFP2 to old VFG/Q2(1) DN15-250

003G1780

Product Type: Adapters

제품 세부정보

총 중량 0.232 Kilogram
순중량 0.163 Kilogram
Volume 1.035 Liter
EAN 5710104096315

 

Contain batteries No
Description Adapter new AFP2 to old VFG/Q2(1) DN15-250
Diameter [mm] [Max] 15 mm
Diameter [mm] [Min] 250 mm
Flow control 없음
Flow limitation 없음
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Suitable for valve of pressure [bar] [Max] 40 bar
Suitable for valve of pressure [bar] [Min] 16 bar
용도 District heating and cooling
제품군 Accessories - SAC
형식 Adapters

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality