Feedback Cable DSD M01 CT03 RES 2.5m GN

175G8947

Pre-configured Feedback Cable DSD with M23 connectors on both ends for
connecting the DSD 510 decentral servo drive to a PM motor with
Resolver.Please be aware that the pin configuartion of the PM motor
feedback connector and the cable needs to be checked upfront.

Length 2.5m

Cable diameter 11.7mm
Bending radius fixed installation 5 x cable diameter
Bending radius flexible installation 7.5 x cable diameter.

제품 세부정보

총 중량 2.9 kg
순중량 2.6 kg
Volume 0 l
EAN 5714853180639

Accessories DSD 510

/제품 (510) 510
/제품군 VLT® Decentral Servo Drive DSD

Options

Options Cable and wire options

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality