ECL Application keys, A266

087H3800

ECL Application key A266. Heating and DHW control

Информация о продукте

총 중량 0.334 Kilogram
순중량 0.326 Kilogram
Volume 1.152 Liter
EAN 5710104014203

 

Contain batteries No
Description ECL Application key A266. Heating and DHW control
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank 없음
Hot-water storage tank system 없음
Instantaneous hot-water system ¿¹
Number of DHW circuits 1
Number of heating circuits 1
Number of motorized valves 2
Number of pumps 2
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP 서류 번호 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Zone control No
제품군 ECL Application keys
형식 A266

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality