AVQ, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 1.6, External Thread, G 3/4 A, Mounting version: Free

003H6723

AVQ PN25 15/2,5 /0,2 thread flow/return

제품 세부정보

총 중량 2.838 Kilogram
순중량 2.838 Kilogram
Volume 5.445 Liter
EAN 5702421542446

 

Actuator diaphragm material EPDM
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description AVQ PN25 15/2,5 /0,2 thread flow/return
Differential pressure range [bar] [Max] 20 bar
EU RoHS compliance Yes with exemptions
Flow control ¿¹
Flow limitation 없음
Flow rate [m³/h] 1.4 m³/h
Flow rate [m³/h] [Max] 1.6 m³/h
Flow rate [m³/h] [Min] 0.07 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function VSP - P 없음
Function VSP - Q ¿¹
Function VSP - T 없음
Kvs values [m³/h] 2.5 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 0
Pressure class PN 25
Pressure controller 없음
Pressure nominal [bar] 25 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type None
Stem position 평시 개방.
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 15
기능 Flow controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
연결의 크기 G 3/4 A
용도 District Heating
제품군 Pressure flow controllers
직경 [mm] 15 mm
형식 AVQ

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality