AFQ 2, PN 16, 0.5 bar, 160 cm²

003G5601

Function: Flow controller

제품 세부정보

총 중량 9 Kilogram
순중량 8 Kilogram
Volume 41.902 Liter
EAN 5714279476781

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 160 cm²
China RoHS compliance Out of scope
Contain batteries No
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] 0.5 bar
EU RoHS compliance Out of scope
Flow control ¿¹
Flow limitation 없음
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure controller 없음
Pressure nominal [bar] 16 bar
Setting Type Fixed
기능 Flow controller
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
본체재료 Steel, mat. No. 1.0345, zinc plated
용도 District heating and cooling
제품군 Actuators - Pressure Flow
형식 AFQ 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality