VFQ 22, PN 16, 800 m³/h

065B5576

제품 세부정보

총 중량 398 Kilogram
순중량 372 Kilogram
Volume 795.84 Liter
EAN 5715162296455

 

Cavitation factor 0.3
Cavitation factor 100% 0.28
Cavitation factor 25% 0.67
Cavitation factor 50% 0.37
Cavitation factor 75% 0.32
Connection types Flange
Differential pressure range [bar] [Max] 10 bar
Kvs values [m³/h] 800 m³/h
Leakage rate [% Kvs] 0.05
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Pressure relieve system Chamber
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Sealing DP material Metal
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone DP material Stainless steel mat. No. 1.4021
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 250
매질 온도 [°C] [최대] 150 °C
매질 온도 [°C] [최소] 2 °C
용도 District heating and cooling
제품군 Pressure flow controllers
직경 [mm] 250 mm
형식 VFQ 22

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality